1702h RxPDO fixed mapping parameter 0x1702
Fixed map for supporting torqueTorque is the tendency of a force to rotate an object about an axis. Just as a force is a push or a pull, a torque can be thought of as a twist mode on axis 1.
Sub-Index | Value | Mapped Value |
---|---|---|
0 | 2 | Two PDO entries |
1 | 0x60400010 | 6040h – Control Word |
2 | 0x60710010 | 6071h – Target torque |
Name | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable |
---|---|---|---|---|---|---|---|
Highest sub-index supported | 1702h | 0h | Unsigned8 | - | - | Read only | No |
Mapping entry 1 | 1702h | 1h | Unsigned32 | - | - | Read only | No |
Mapping entry 2 | 1702h | 2h | Unsigned32 | - | - | Read only | No |